IESNA:LM-63-2002
[TEST]P942250
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19141
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1746 1735.1 1712.2 1692.3 1687.3 1689.3 1695.3 1706.2 1716.2 1719.2
1720.2 1735.1 1765.9 1816.7 1901.2 2020.6 2165.9 2341 2564.8 2831.5
3133.9 3504 3952.7 4463.1 5012.3 5602.3 6168.4 6432 6046 4672
2542 717.3 219.9 130.3 74.6 30.8 0
1746 1740.1 1716.2 1696.3 1691.3 1692.3 1698.3 1709.2 1718.2 1721.2
1723.2 1739.1 1768.9 1822.7 1905.2 2025.6 2172.9 2349 2578.8 2845.4
3157.8 3538.8 4005.5 4504.9 5064 5668.9 6223.1 6461.9 5985.3 4567.6
2423.6 672.6 212.9 119.4 69.6 27.9 0
1746 1738.1 1715.2 1694.3 1685.4 1686.4 1689.3 1695.3 1699.3 1703.3
1709.2 1726.1 1758 1808.7 1892.3 2002.7 2144 2311.1 2527 2790.7
3120 3531.9 4015.4 4552.6 5109.8 5700.8 6258.9 6549.4 6196.2 4933.7
2929 1080.5 288.5 143.3 84.6 32.8 0
1746 1734.1 1712.2 1689.3 1677.4 1674.4 1676.4 1677.4 1677.4 1684.4
1694.3 1713.2 1745 1794.8 1866.4 1971.9 2112.2 2283.3 2499.2 2761.8
3118 3543.8 4087 4698.9 5325.7 5940.5 6514.6 6838.9 6659.8 5726.6
3931.8 1902.2 573.1 208.9 101.5 31.8 0
1746 1734.1 1713.2 1689.3 1674.4 1671.4 1673.4 1673.4 1673.4 1681.4
1699.3 1716.2 1743.1 1785.8 1850.5 1948 2089.3 2265.4 2482.3 2758.8
3124 3610.5 4238.3 4981.5 5745.5 6430 6982.2 7332.4 7374.2 6896.6
5499.8 3308 1404.8 358.2 120.4 27.9 0
1746 1731.1 1710.2 1686.4 1670.4 1667.4 1670.4 1674.4 1674.4 1682.4
1701.3 1715.2 1736.1 1781.9 1850.5 1948 2085.3 2265.4 2486.2 2777.8
3158.8 3682.1 4384.5 5241.1 6110.7 6865.8 7418.9 7830.8 8083.5 7922.4
6866.8 4821.3 2309.2 725.3 154.2 35.8 0
1746 1734.1 1712.2 1687.3 1671.4 1667.4 1669.4 1673.4 1673.4 1681.4
1699.3 1718.2 1745 1788.8 1856.5 1956 2095.3 2270.4 2489.2 2765.8
3130.9 3618.4 4249.2 4981.5 5737.6 6437 7014 7416 7469.7 6944.4
5626.1 3435.4 1350.1 348.2 100.5 26.9 0
1746 1736.1 1715.2 1690.3 1674.4 1670.4 1673.4 1676.4 1679.4 1687.3
1700.3 1721.2 1755 1805.7 1878.4 1978.9 2121.1 2294.2 2510.1 2780.7
3138.9 3590.6 4136.8 4732.7 5342.6 5958.4 6542.4 6869.8 6645.9 5771.4
4044.3 1944 580 217.9 103.5 31.8 0
1746 1739.1 1717.2 1693.3 1680.4 1678.4 1682.4 1690.3 1697.3 1704.3
1713.2 1731.1 1765.9 1820.7 1902.2 2014.7 2154.9 2325.1 2538 2795.7
3122 3526.9 4001.5 4519.8 5061 5646 6221.1 6510.6 6206.2 5161.5
3261.3 1281.4 367.1 175.1 93.5 37.8 0
1746 1741.1 1718.2 1694.3 1683.4 1682.4 1689.3 1703.3 1715.2 1722.2
1729.1 1747 1779.9 1835.6 1921.1 2041.5 2188.8 2366.9 2585.7 2850.4
3156.8 3537.9 3976.6 4469.1 4992.4 5572.4 6124.6 6341.5 5931.6 4604.4
2523.1 760.1 231.8 117.4 62.7 24.9 0
1746 1740.1 1718.2 1694.3 1683.4 1683.4 1690.3 1703.3 1716.2 1722.2
1728.1 1743.1 1776.9 1829.6 1914.2 2031.6 2177.8 2363.9 2583.7 2834.5
3135.9 3501 3937.8 4433.3 4932.7 5512.7 6076.8 6343.5 5997.2 4742.7
2687.2 844.7 244.7 127.3 65.7 22.9 0
